IESNA:LM-63-2002
[TEST]P947398
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20227
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4060.4 4062.5 4054 4035.8 3929.8 3819.6 3801.5 3889.2 4092.5 4363.2
4690.6 5067.2 5464.1 5754.1 5976.6 6197 6398.2 6519.1 6560.8 6515.9
6289 5881.4 5360.3 4534.4 3329.6 1938.7 1505.4 1377 1224 997.2
766.1 594.9 446.2 279.3 159.4 64.2 0
4060.4 4043.3 4034.7 4022.9 3920.2 3807.9 3791.8 3871 4066.8 4346
4664.9 5028.7 5425.6 5725.2 5939.2 6163.9 6362.9 6491.3 6551.2 6497.7
6253.7 5854.6 5325 4463.7 3224.8 1877.7 1488.3 1364.2 1209 980.1
756.4 587.4 424.8 268.6 155.1 62.1 0
4060.4 4055 4050.7 4039 3957.7 3849.6 3815.4 3880.6 4051.8 4314
4624.2 4973 5366.8 5713.4 5953.1 6175.6 6409.9 6569.4 6668.9 6660.3
6495.5 6129.6 5627.8 4846.8 3694.5 2184.8 1515 1375.9 1247.5 1069.9
863.4 642 475 310.3 169 77 0
4060.4 4050.7 4045.4 4055 3999.4 3906.3 3864.6 3897.7 4017.6 4227.3
4506.5 4817.9 5178.5 5567.9 5879.3 6126.4 6363.9 6570.4 6693.5 6751.2
6687.1 6462.4 6062.2 5360.3 4303.3 2752.9 1558.9 1293.5 1176.9 1037.8
890.2 739.3 572.4 382 218.3 97.4 0
4060.4 4056.1 4059.3 4080.7 4070 4020.8 3959.8 3953.4 4008 4133.1
4325.7 4573.9 4871.4 5213.8 5587.2 5932.8 6201.3 6434.5 6641 6793
6835.8 6741.6 6507.3 6125.3 5378.5 4054 2256.5 1144.8 900.9 758.6
618.4 498.6 388.4 273.9 148.7 54.6 0
4060.4 4062.5 4074.3 4103.2 4131 4131 4102.1 4075.4 4079.6 4132.1
4235.8 4398.5 4617.8 4876.7 5166.7 5534.7 5926.3 6256.9 6448.5 6538.3
6597.2 6626.1 6616.4 6604.7 6490.2 5816.1 4354.6 2425.5 1103.1 708.3
557.4 432.3 315.6 217.2 125.2 46 0
4060.4 4064.7 4087.1 4121.4 4170.6 4214.4 4244.4 4267.9 4265.8 4306.5
4374.9 4479.8 4625.3 4792.2 4996.6 5245.9 5529.4 5840.7 6121.1 6353.2
6587.5 6850.8 7114 7387.9 7727 7917.5 7330.1 5799 3746.9 1882
903 555.3 376.6 245 140.2 49.2 0
4060.4 4067.9 4098.9 4148.1 4201.6 4255.1 4319.3 4392.1 4479.8 4592.1
4735.5 4900.3 5077.9 5274.7 5509.1 5795.8 6120 6477.3 6866.8 7288.4
7775.2 8306.9 8901.8 9493.5 10156.8 10928.2 11680.4 11870.9 11179.7 9537.3
7089.3 4496.9 2622.4 1448.7 639.8 154.1 0
4060.4 4078.6 4116 4172.7 4228.4 4278.6 4339.6 4423.1 4520.4 4668.1
4862.8 5086.4 5351.8 5679.2 6077.2 6570.4 7141.8 7803 8515.6 9243.1
10070.2 10855.5 11782.1 12723.6 13853.4 14964 16376.3 17889.2 19092.9 18966.6
16690.9 12578.1 7950.6 3186.2 582 128.4 0
4060.4 4077.5 4123.5 4177 4232.6 4292.6 4355.7 4440.2 4541.8 4688.4
4868.2 5084.3 5340 5668.5 6076.1 6594 7186.7 7903.6 8695.3 9506.3
10358 11227.8 12159.7 13176.2 14261.1 15392 16675.9 18071.1 19434.2 19674.9
17404.5 12703.3 7207 1876.7 400.2 118.8 0
4060.4 4076.4 4112.8 4184.5 4243.3 4308.6 4362.1 4440.2 4547.2 4675.6
4830.7 5007.3 5208.4 5484.5 5847.2 6285.8 6816.5 7469.2 8212.8 9023.8
9839.1 10674.7 11538.1 12459.3 13465 14453.7 15484 16386 17071.8 16580.7
14290 9847.6 4286.1 827.1 249.3 82.4 0
4060.4 4072.1 4121.4 4183.4 4240.1 4296.8 4350.3 4412.4 4499 4592.1
4702.3 4809.3 4916.3 5060.8 5272.6 5552.9 5890 6342.5 6875.4 7478.8
8135.7 8815.1 9482.8 10161.1 10866.2 11526.3 12188.6 12788.9 12916.2 11797
9512.7 6536.2 2789.3 555.3 166.9 46 0
4060.4 4072.1 4112.8 4159.9 4207 4235.8 4264.7 4289.3 4311.8 4338.6
4347.1 4318.2 4263.7 4205.9 4165.2 4163.1 4220.9 4385.6 4653.1 4990.1
5389.2 5829 6271.9 6712.7 7140.7 7497 7708.8 7827.6 7525.9 6330.8
4642.4 2870.6 1144.8 325.3 119.8 30 0
4060.4 4057.2 4066.8 4080.7 4072.1 4015.4 3927.7 3796.1 3622.8 3393.8
3107.1 2773.3 2441.6 2164.5 1944.1 1762.2 1622 1532.1 1486.1 1475.4
1504.3 1562.1 1617.7 1672.3 1698 1656.2 1527.9 1323.5 1011.1 717.9
522.1 378.8 276 193.7 116.6 31 0
4060.4 4033.6 4000.5 3935.2 3817.5 3621.7 3359.6 3026.8 2654.5 2316.4
2039.3 1798.5 1576 1411.2 1321.4 1279.6 1250.7 1215.4 1178 1142.7
1101 1044.3 977.9 919.1 862.4 805.7 750 690.1 619.5 539.2
456.9 376.6 291 200.1 109.1 24.6 0
4060.4 4006.9 3909.5 3744.7 3488 3123.1 2723 2342.1 2061.8 1823.2
1619.9 1505.4 1439.1 1381.3 1321.4 1271.1 1244.3 1234.7 1216.5 1175.9
1117 1058.2 998.2 940.5 877.3 815.3 752.2 684.8 619.5 547.8
471.8 387.3 291 188.3 96.3 20.3 0
4060.4 3989.8 3826.1 3557.5 3163.8 2683.4 2276.8 1995.4 1770.7 1630.6
1564.2 1503.2 1439.1 1370.6 1307.5 1268.9 1257.2 1250.7 1235.8 1187.6
1076.3 1013.2 956.5 901.9 851.7 804.6 746.8 682.6 614.1 537.1
453.6 363.8 269.6 181.9 97.4 26.7 0
4060.4 3961.9 3734 3362.8 2853.5 2352.8 2032.9 1796.4 1668 1612.4
1542.8 1475.4 1429.4 1380.2 1312.8 1270 1250.7 1225.1 1111.7 1063.5
1047.5 1041 1022.9 994 950.1 892.3 811 735 651.6 568.1
482.5 396.9 308.1 218.3 128.4 43.9 0
4060.4 3954.5 3676.3 3215.1 2636.3 2183.7 1898.1 1715.1 1660.5 1597.4
1520.4 1467.9 1434.8 1390.9 1310.7 1256.1 1213.3 1095.6 1054.9 1037.8
1023.9 1020.7 1007.9 973.6 914.8 845.2 770.3 689 604.5 528.5
454.7 382 312.4 241.8 242.9 184 0
4060.4 3925.6 3595 3073.9 2471.5 2082.1 1816.7 1699 1659.5 1587.8
1513.9 1466.9 1439.1 1395.2 1301 1218.6 1110.6 1026.1 999.3 974.7
958.7 949 905.2 855.9 800.3 744.7 679.4 616.3 546.7 476.1
409.8 341.3 277.1 333.8 299.6 100.6 0
4060.4 3917 3566.1 3023.6 2404.1 2000.8 1763.2 1692.6 1656.2 1586.7
1513.9 1470.1 1449.8 1409.1 1294.6 1173.7 1032.5 973.6 936.2 906.2
891.3 858.1 802.4 751.1 698.7 639.8 588.5 537.1 482.5 433.3
408.7 323.1 268.6 371.3 171.2 42.8 0
4060.4 3930.9 3587.5 3030 2419.1 2027.5 1772.9 1696.9 1666.9 1598.5
1520.4 1478.6 1457.2 1420.9 1309.6 1174.8 1030.3 971.5 931.9 900.9
883.8 851.7 797.1 748.9 695.5 638.7 582 530.7 480.4 420.5
368.1 302.8 268.6 372.3 147.7 36.4 0
